SLVSDZ4D February 2018 – February 2020
PRODUCTION DATA.
Device Version | Part Number | Current Limit | Current Limit Range | Overcurrent Behavior |
---|---|---|---|---|
A | TPS2HB35AQPWPRQ1 | Resistor Programmable | 2 A - 10 A | Disable switch immediately |
B | TPS2HB35BQPWPRQ1 | Resistor Programmable | 5.6 A - 25 A | Disable switch immediately |
C | TPS2HB35CQPWPRQ1 | Resistor Programmable | 2.5 A - 6 A | Switch stays on until thermal shutdown |