SLVSDZ4D February 2018 – February 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDR | Turnon delay time | VBB = 13.5 V, RL ≤ 5 Ω, 50% EN rising to 10% VOUT rising | 20 | 60 | 100 | µs |
tDF | Turnoff delay time | VBB = 13.5 V, RL ≤ 5 Ω, 50% EN falling to 90% VOUT Falling | 20 | 60 | 100 | µs |
SRR | VOUTx rising slew rate | VBB = 13.5 V, 20% to 80% of VOUT,
RL ≤ 5 Ω |
0.1 | 0.4 | 0.7 | V/µs |
SRF | VOUTx falling slew rate | VBB = 13.5 V, 80% to 20% of VOUT,
RL ≤ 5 Ω |
0.1 | 0.4 | 0.7 | V/µs |
tON | Turnon time | VBB = 13.5 V, RL ≤ 5 Ω, 50% EN rising to 80% VOUT rising | 39 | 87 | 145 | µs |
tOFF | Turnoff time | VBB = 13.5 V, RL ≤ 5 Ω, 50% EN rising to 80% VOUT rising | 39 | 87 | 147 | µs |
tON - tOFF | Turnon and turnoff matching | 200-µs enable pulse | –50 | 0 | 50 | µs |
EON | Switching energy losses during turnon | VBB = 13.5 V, RL ≤ 5 Ω | 0.6 | mJ | ||
EOFF | Switching energy losses during turnoff | VBB = 13.5 V, RL ≤ 5 Ω | 0.6 | mJ |
NOTE1:
Rise and fall times of control signals are 100 ns. Control signals include: EN1, EN2, DIA_EN, SEL1, SEL2.NOTE2:
SEL1 and SEL2 must be set to the appropriate values.