SLVSDZ4D February 2018 – February 2020
PRODUCTION DATA.
VOUTX = 0 V | VENX = 0 V | VDIAG_EN = 0 V |
Both Channels |
IOUTX = 200 mA | VENX = 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ |
ROUTX = 2.6 Ω | VENX = 0 V to 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V | Both Channels |
ROUTX = 2.6 Ω | VENX = 0 V to 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V | Both Channels |
ROUTX = 2.6 Ω | VENX = 0 V to 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V | Both Channels |
VSEL1 = VSEL2 = 0 V | VENX = 5 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | VBB = 13.5 V | |
VSEL1 = 5 V | VSEL2 = 0 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | VENX = 0 V |
VENX = 3.3 V to 0 V | VOUTX = 0 V | VDIAG_EN = 0 V |
ROUTX = 1 kΩ |
VENX = 0 V to 3.3 V and 3.3 V to 0 V | VOUTX = 0 V | VDIAG_EN = 0 V |
ROUTX = 1 kΩ |
VENX = 5 V | VOUTX = 0 V | VDIAG_EN = 0 V |
ROUTX = 1 kΩ |
ROUT1 = 5 Ω | RSNS = 1 kΩ | VDIA_EN = 5 V |
VSEL1 = VSEL2 = 0 V |
VBB = 13.5 V | TA = 25°C | ROUT1 = 5 Ω |
VEN = 0 V to 5 V |
LOUT = 5 µH to GND | RSNS = 1 kΩ | VSEL1 = VSEL2 = 0 V |
VEN = 0 V to 5 V | VDIAG_EN = 5 V | TA = 25°C |
VBB = 13.5 V | TA = 25°C | LOUT = 5 mH |
VOUTX = 0 V | VENX = 0 V | VDIAG_EN = 0 V |
IOUTX = 0 A | VENX = 5 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | VSEL1 = VSEL2 = 0 V |
IOUTX = 200 mA | VENX = 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ |
ROUTX = 2.6 Ω | VENX = 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V | Both Channels |
ROUTX = 2.6 Ω | VENX = 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V | Both Channels |
ROUTX = 2.6 Ω | VENX = 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V | Both Channels |
VSEL1 = VSEL2 = 0 V | VENX = 5 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | TA = 25°C | |
VSEL1 = VSEL2 = 0 V | VENX = 0 V | VDIAG_EN = 5 V |
RSNS = 500 Ω | VOUTX Floating | Both Channels |
VENX = 0 V to 3.3 V | VOUTX = 0 V | VDIAG_EN = 0 V |
ROUTX = 1 kΩ |
VENX = 0.8 V | VOUTX = 0 V | VDIAG_EN = 0 V |
ROUTX = 1 kΩ | ||
ROUT1 = 5 Ω | RSNS = 1 kΩ | VDIA_EN = 5 V |
VSEL1 = VSEL2 = 0 V | ||
ROUT1 = 2.6 Ω | RSNS = 1 kΩ | VSEL1 = VSEL2 = 0 V |
IOUT1 = 1 A to 5 A | VBB = 13.5 V |
LOUT = 5 µH to GND | RSNS = 1 kΩ | VSEL1 = VSEL2 = 0 V |
VEN = 0 V to 5 V | VDIAG_EN = 5 V | TA = 25°C |
LOUT = 5 µH to GND | RSNS = 1 kΩ | VSEL1 = VSEL2 = 0 V |
VEN = 0 V to 5 V | VDIAG_EN = 5 V | TA = 25°C |
VBB = 13.5 V | TA = 25°C | COUT = 270 µF |
ROUT = 6 Ω | ||