SLVSDZ4D February 2018 – February 2020
PRODUCTION DATA.
When switching off an inductive load, the inductor may impose a negative voltage on the output of the switch. The TPS2HB35-Q1 includes a voltage clamp to limit voltage across the FET. The maximum acceptable load inductance is a function of the device robustness.
For more information on driving inductive loads, refer to TI's How To Drive Inductive, Capacitive, and Lighting Loads with Smart High Side Switches application report.