SLVSDZ4D February 2018 – February 2020
PRODUCTION DATA.
For this design example, use the input parameters shown in Table 15.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBB | 13.5 V |
Load Ch1 - Heater 1 | 40 W max |
Load Ch2 - Heater 2 | 40 W max |
Load Current Sense | 40 mA to 8 A |
ILIM | 5 A |
Ambient temperature | 70°C |
RθJA | 32.9°C/W (depending on PCB) |
Device Version | A |