SLVSDZ4D February 2018 – February 2020
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VBB | Nominal supply voltage (1) | 6 | 18 | V | |
VBB | Extended supply voltage(2) | 3 | 28 | V | |
VEN1,
VEN2 |
Enable voltage | –1 | 5.5 | V | |
VLATCH | LATCH voltage | –1 | 5.5 | V | |
VDIA_EN | Diagnostic Enable voltage | –1 | 5.5 | V | |
VSEL1,
VSEL2 |
Select voltage | –1 | 5.5 | V | |
VSNS | Sense voltage | –1 | 7 | V | |
TA | Operating free-air temperature | –40 | 125 | °C |