SLVAEF4C august   2019  – may 2023 TPS7H4001-SP

PRODUCTION DATA  

  1.   1
  2.   Single-Event Effects Test Report of the TPS7H4001-SP
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Events Effects (SEE)
  6. 3 Test Device and Evaluation Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Safe-Operating-Area (SOA) Results
    2. 7.2 Single Event Latch-Up (SEL) Results
    3. 7.3 Single-Event-Burnout (SEB) and Single-Event-Gate-Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
  12. 9 Summary
  13. 10Total Ionizing Dose (TID) From SEE Experiments
  14. 11References
  15. 12Revision History

Summary

The purpose of this report is to summarize the SEE data collected on RHA units of the TPS7H4001-SP. The data shows the TPS7H4001-SP is DSEE-free when operated within the safe area of the SOA curve. Also the SET characterization on the output voltage and the PWRGD signal is presented and discussed.