SLVAEF4C august   2019  – may 2023 TPS7H4001-SP

PRODUCTION DATA  

  1.   1
  2.   Single-Event Effects Test Report of the TPS7H4001-SP
  3.   Trademarks
  4. 1 Introduction
  5. 2 Single-Events Effects (SEE)
  6. 3 Test Device and Evaluation Board Information
  7. 4 Irradiation Facility and Setup
  8. 5 Depth, Range, and LETEFF Calculation
  9. 6 Test Setup and Procedures
  10. 7 Destructive Single-Event Effects (DSEE)
    1. 7.1 Safe-Operating-Area (SOA) Results
    2. 7.2 Single Event Latch-Up (SEL) Results
    3. 7.3 Single-Event-Burnout (SEB) and Single-Event-Gate-Rupture (SEGR) Results
  11. 8 Single-Event Transients (SET)
  12. 9 Summary
  13. 10Total Ionizing Dose (TID) From SEE Experiments
  14. 11References
  15. 12Revision History

Single-Event-Burnout (SEB) and Single-Event-Gate-Rupture (SEGR) Results

SEB and SEGR data was collected at temperatures from 20 to 60°C, full load (18 A), PVIN = VIN = 7 V (maximum recommended voltage), and VOUT ≈ 1 V at LETEFF of 66.37to 75.82 MeV·cm2mg. The device was tested under Enabled and Disabled Modes. The discrete power resistive load of 55 mΩ, was present at all times, even during the disabled testing. The load was connected to help identify if an momentary upset enabled the device. During the disabled testing not a single unit was damaged, or an increment on current observed. It has been shown that SEB/SEGR sensitivity decrements with higher temperatures and for that reason runs 59, 61, 63, and 69 the devices were cooled down by using a vortex tube aimed at the die.

The device was exposed to Praseodymium (141Pr) and Holmium (165Ho) ions. For 141Pr angles of incidence of 0° and 27.3° were used for an LETEFF of 66.37 and 74.95 MeV·cm2/mg, respectively. 165Ho at angle of incidence of 0° was used for an LETEFF of 75.82 MeV·cm2/mg. For Praseodymium the air distance between the heavy-ion exit port and the DUT was set to 40-mm. In the case of Holmium the distance was set to 30-mm. Flux of ≈105 ions/cm2·s and fluence of ≥ 107 ions/cm2 per run were used for the SEB/SEGR characterization. Run duration to achieve this fluence was approximately 2 minutes. Test conditions and results are summarized in Table 7-4.

The TPS7H4001-SP is DSEE free when operated withing the DSEE-free (green) area under the SOA curve presented in Figure 7-1. For more details on the DSEE cross section refer to Section 7.1.

Table 7-4 Summary of the TPS7H4001-SP SEB/SEGR Test Conditions and Results

All data discussed in this table was collected at 18-A load current.

Run #

Unit #

Ion Type

Angle of Incidence (°)

LETEFF (MeV·cm2 /mg)

Flux (ions/cm2 ·s )

Fluence (ions/cm2 )

PVIN=VIN (V)

Enabled

Damage?

58

1

165Ho

0

75.82

1.11E+05

1.00E+07

7

Yes

No

59

1

165Ho

0

75.82

1.10E+05

1.00E+07

7

No

No

60

5

165Ho

0

75.82

9.38E+04

1.00E+07

7

Yes

No

61

5

165Ho

0

75.82

9.88E+04

1.00E+07

7

No

No

62

6

165Ho

0

75.82

9.43E+04

9.99E+06

7

Yes

No

63

6

165Ho

0

75.82

1.09E+05

9.97E+06

7

No

No

64

10

141Pr

0

66.37

1.20E+05

9.99E+06

7

Yes

No

65

11

141Pr

27.3

74.95

1.05E+05

1.00E+07

7

Yes

No

66

12

141Pr

27.3

74.95

1.42E+05

2.60E+06

7

Yes

Yes

67

13

141Pr

27.3

74.95

9.66E+04

1.00E+07

7

Yes

No

68

14

141Pr

27.3

74.95

1.05E+05

1.00E+07

7

Yes

No

69

15

141Pr

27.3

74.95

1.14E+05

1.00E+07

7

Yes

No