SLVA704 June   2015 INA209 , INA219 , INA220 , INA220-Q1 , INA223 , INA226 , INA226-Q1 , INA228 , INA228-Q1 , INA230 , INA231 , INA233 , INA234 , INA237 , INA237-Q1 , INA238 , INA238-Q1 , INA3221 , INA3221-Q1 , LM8323 , LM8325-1 , LM8327 , LM8328 , LM8330 , LM8333 , LM8335 , OPT3001 , OPT3004 , P82B715 , P82B96 , PCA6107 , PCA9306 , PCA9306-Q1 , PCA9515A , PCA9515B , PCA9518 , PCA9534 , PCA9534A , PCA9535 , PCA9536 , PCA9538 , PCA9539 , PCA9543A , PCA9544A , PCA9545A , PCA9546A , PCA9548A , PCA9554 , PCA9554A , PCA9555 , PCA9557 , PCF8574 , PCF8574A , PCF8575 , PCF8575C , TCA1116 , TCA4311A , TCA5405 , TCA6408A , TCA6416A , TCA6418E , TCA6424A , TCA6507 , TCA8418 , TCA8418E , TCA8424 , TCA9406 , TCA9509 , TCA9517 , TCA9517A , TCA9534 , TCA9534A , TCA9535 , TCA9538 , TCA9539 , TCA9539-Q1 , TCA9543A , TCA9544A , TCA9545A , TCA9546A , TCA9548A , TCA9554 , TCA9554A , TCA9555 , TCA9617A , TCA9617B , TCA9800 , TCA9801 , TCA9802 , TCA9803

 

  1.   Understanding the I2C Bus
    1.     Trademarks
    2. 1 Electrical Characteristics
      1. 1.1 Open-Drain for Bidirectional Communication
        1. 1.1.1 Open-Drain Pulling Low
        2. 1.1.2 Open-Drain Releasing Bus
    3. 2 I2C Interface
      1. 2.1 General I2C Operation
        1. 2.1.1 START and STOP Conditions
        2. 2.1.2 Repeated START Condition
      2. 2.2 Data Validity and Byte Format
      3. 2.3 Acknowledge (ACK) and Not Acknowledge (NACK)
    4. 3 I2C Data
      1. 3.1 Writing to a Slave On The I2C Bus
      2. 3.2 Reading From a Slave On The I2C Bus

Writing to a Slave On The I2C Bus

To write on the I2C bus, the master will send a start condition on the bus with the slave's address, as well as the last bit (the R/W bit) set to 0, which signifies a write. After the slave sends the acknowledge bit, the master will then send the register address of the register it wishes to write to. The slave will acknowledge again, letting the master know it is ready. After this, the master will start sending the register data to the slave, until the master has sent all the data it needs to (sometimes this is only a single byte), and the master will terminate the transmission with a STOP condition.

Figure 8 shows an example of writing a single byte to a slave register.

i2c_write_slva704.gifFigure 8. Example I2C Write to Slave Device's Register