SLVA704 June   2015 INA209 , INA219 , INA220 , INA220-Q1 , INA223 , INA226 , INA226-Q1 , INA228 , INA228-Q1 , INA230 , INA231 , INA233 , INA234 , INA237 , INA237-Q1 , INA238 , INA238-Q1 , INA3221 , INA3221-Q1 , LM8323 , LM8325-1 , LM8327 , LM8328 , LM8330 , LM8333 , LM8335 , OPT3001 , OPT3004 , P82B715 , P82B96 , PCA6107 , PCA9306 , PCA9306-Q1 , PCA9515A , PCA9515B , PCA9518 , PCA9534 , PCA9534A , PCA9535 , PCA9536 , PCA9538 , PCA9539 , PCA9543A , PCA9544A , PCA9545A , PCA9546A , PCA9548A , PCA9554 , PCA9554A , PCA9555 , PCA9557 , PCF8574 , PCF8574A , PCF8575 , PCF8575C , TCA1116 , TCA4311A , TCA5405 , TCA6408A , TCA6416A , TCA6418E , TCA6424A , TCA6507 , TCA8418 , TCA8418E , TCA8424 , TCA9406 , TCA9509 , TCA9517 , TCA9517A , TCA9534 , TCA9534A , TCA9535 , TCA9538 , TCA9539 , TCA9539-Q1 , TCA9543A , TCA9544A , TCA9545A , TCA9546A , TCA9548A , TCA9554 , TCA9554A , TCA9555 , TCA9617A , TCA9617B , TCA9800 , TCA9801 , TCA9802 , TCA9803

 

  1.   Understanding the I2C Bus
    1.     Trademarks
    2. 1 Electrical Characteristics
      1. 1.1 Open-Drain for Bidirectional Communication
        1. 1.1.1 Open-Drain Pulling Low
        2. 1.1.2 Open-Drain Releasing Bus
    3. 2 I2C Interface
      1. 2.1 General I2C Operation
        1. 2.1.1 START and STOP Conditions
        2. 2.1.2 Repeated START Condition
      2. 2.2 Data Validity and Byte Format
      3. 2.3 Acknowledge (ACK) and Not Acknowledge (NACK)
    4. 3 I2C Data
      1. 3.1 Writing to a Slave On The I2C Bus
      2. 3.2 Reading From a Slave On The I2C Bus

Repeated START Condition

A repeated START condition is similar to a START condition and is used in place of a back-to-back STOP then START condition. It looks identical to a START condition, but differs from a START condition because it happens before a STOP condition (when the bus is not idle). This is useful for when the master wishes to start a new communication, but does not wish to let the bus go idle with the STOP condition, which has the chance of the master losing control of the bus to another master (in multi-master environments).