SLUUCC4A October   2020  – September 2021 TPS92520-Q1

 

  1.   Trademarks
  2.   General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
  3. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Warnings
    3. 1.3 Connector Description
  4. 2Performance Specifications
  5. 3Performance Data and Typical Characteristic Curves
    1. 3.1 1.5A CC BUCK SW-Node Voltage Waveform
    2. 3.2 Start-up Waveforms
    3. 3.3 PWM Dimming
  6. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Layout
    3. 4.3 Bill of Materials
  7. 5Software
    1. 5.1 Demonstration Kit Software Installation for LEDMCUEVM-132 Board
      1. 5.1.1 Installation Overview
    2. 5.2 Step-by-Step Installation Instructions
    3. 5.3 Installation Error Recovery
    4. 5.4 Checking for Updates
  8. 6TPS92520EVM-133 Power Up and Operation
    1. 6.1 Power Up and Operation at VINx < 40 V
    2. 6.2 MCU Control Window
    3. 6.3 SPI Command Window
    4. 6.4 Watchdog Window
    5. 6.5 GUI Devices Window
      1. 6.5.1 Channel 1 or 2 Sub-Window: Settings, Measurements, and Faults
      2. 6.5.2 Device Sub-Window: Shared Device Settings, Measurements, Register Info, and Limp Home
    6. 6.6 Limp Home Mode Window
  9. 7Revision History

Installation Error Recovery

If the screen shown in Figure 5-19 appears, use the following steps to install an unsigned driver one time.

  1. Click Start and select Settings
  2. Click Update and Security
  3. Click Recovery
  4. Click Restart Now under Advanced Startup
  5. Click Troubleshoot
  6. Select Advanced Options
  7. Select Startup Settings
  8. Click Restart
  9. On the Startup Settings screen, press F7 during reboot to disable driver signature enforcement. The host computer restarts.
  10. Repeat the entire re-installation process
  11. A message appears informing that installing .NET failed. Close that window and continue.
  12. Double-click Install unsigned drivers

After restarting a second time, the host computer resets. The reset requires all drivers to be digitally signed the next time a default installation executes, unless these steps are repeated.

GUID-C379CEDD-67D7-4172-AFC3-10D73EE9CA24-low.gifFigure 5-19 Setup Screen 19