SLUUCC4A October   2020  – September 2021 TPS92520-Q1

 

  1.   Trademarks
  2.   General Texas Instruments High Voltage Evaluation (TI HV EMV) User Safety Guidelines
  3. 1Description
    1. 1.1 Typical Applications
    2. 1.2 Warnings
    3. 1.3 Connector Description
  4. 2Performance Specifications
  5. 3Performance Data and Typical Characteristic Curves
    1. 3.1 1.5A CC BUCK SW-Node Voltage Waveform
    2. 3.2 Start-up Waveforms
    3. 3.3 PWM Dimming
  6. 4Schematic, PCB Layout, and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Layout
    3. 4.3 Bill of Materials
  7. 5Software
    1. 5.1 Demonstration Kit Software Installation for LEDMCUEVM-132 Board
      1. 5.1.1 Installation Overview
    2. 5.2 Step-by-Step Installation Instructions
    3. 5.3 Installation Error Recovery
    4. 5.4 Checking for Updates
  8. 6TPS92520EVM-133 Power Up and Operation
    1. 6.1 Power Up and Operation at VINx < 40 V
    2. 6.2 MCU Control Window
    3. 6.3 SPI Command Window
    4. 6.4 Watchdog Window
    5. 6.5 GUI Devices Window
      1. 6.5.1 Channel 1 or 2 Sub-Window: Settings, Measurements, and Faults
      2. 6.5.2 Device Sub-Window: Shared Device Settings, Measurements, Register Info, and Limp Home
    6. 6.6 Limp Home Mode Window
  9. 7Revision History

Installation Overview

This section is a summary of the installation steps. To see step-by step instructions with screen shots, see Section 5.2.

  1. Click on TPS92518, 520, 682 LaunchPad™ Evaluation Software Installer.exe
  2. Right click, and choose Run As Administrator
  3. Click yes when Windows Account Control asks to allow the program to make changes to the computer
  4. Click I Agree to the installation license terms and install in the recommended location

Installation will take a few minutes, as it may need to install Microsoft® .NET Framework®. If the installer asks if you wish to reboot after installing Microsoft .NET, you must click Restart Later and allow the driver installation to complete.

After running the TPS92518, 520, 682 LaunchPad Evaluation Software Installer.exe, the evaluation software window appears as shown in Figure 6-7.