SLUAB15A April   2025  – February 2026 LM2005 , LM2101 , LM2103 , LM2104 , LM2105 , UCC27200 , UCC27200-Q1 , UCC27200A , UCC27201 , UCC27201A , UCC27201A-Q1 , UCC27211 , UCC27211A , UCC27211A-Q1 , UCC27212 , UCC27212A-Q1 , UCC27282 , UCC27282-Q1 , UCC27284 , UCC27284-Q1 , UCC27288 , UCC27289 , UCC27301A , UCC27301A-Q1 , UCC27302A , UCC27302A-Q1 , UCC27311A , UCC27311A-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Power Level Considerations
    2. 1.2 Power Density Considerations
    3. 1.3 Converter Operating Frequency and Switching Characteristics Considerations
    4. 1.4 Bidirectional Operation Considerations
  5. 2Key End Equipments And Topologies for 120V Half-bridge Gate Drivers
    1. 2.1 Automotive DC-DC converters and on-board chargers (OBC)
    2. 2.2 Motor Drives and Power Tools
    3. 2.3 Solar Power Optimizers and Microinverters
    4. 2.4 Body Electronics and Lighting
  6. 3120V Non-isolated Half-bridge Gate Driver Portfolio Overview
  7. 4Summary
  8. 5References
  9. 6Revision History

Body Electronics and Lighting

As automobiles advance technologically, manufacturers are integrating more features for driver and passenger convenience and safety. One of these components of the body electronics and lighting system includes smart glass for the sunroof, sun visors, side windows and the driver’s Heads Up Display. In many of these applications, a Polymer Dispersed Liquid Crystal (PDLC) glass is used. These PDLCs typically operate with an excitation voltage of 40Vac to 80Vac, making PDLCs a potential candidate for a 120V half-bridge gate driver. Figure 2-7 shows an example of a PDLC smart glass block diagram.

 PDLC Smart Glass Block
                    Diagram Figure 2-7 PDLC Smart Glass Block Diagram

In these PDLC smart glass systems, the power stage uses an H bridge with an LC filter to create the waveform needed to power the PDLC at 50Hz to 60Hz. This is done by switching at 100kHz to 500kHz with a PWM signal controlled by the MCU. To achieve high switching frequencies, a half-bridge driver with fast switching characteristics is needed. The UCC27282-Q1 features fast switching capabilities with 16ns typical propagation delays and 1ns of typical delay matching abilities. The UCC27282-Q1 also is capable of 12ns rise times and 10ns fall times with a 1nF load. Figure 2-8 shows an example of the H-bridge configuration in the PDLC system utilizing two of the UCC27282-Q1.

 PDLC Smart Glass Schematic
                    Diagram of the H-bridge Utilizing UCC27282-Q1 Figure 2-8 PDLC Smart Glass Schematic Diagram of the H-bridge Utilizing UCC27282-Q1