SLAU923B June 2025 – April 2026 MSPM0H3215 , MSPM0H3216 , MSPM0H3216-Q1
The counter can also advance (increment or decrement) by using an external signal on the timer input pin or by triggering from an event from other peripherals in the system. This can be configured by using the advance condition setting (TIMx.CCCTL_xy[0/1].ACOND) to specify what creates the advance event. To specify what event advances the counter, use the TIMx.CTRCTL.CAC setting.
The counter can advance using the internal clock TIMCLK, a different edge of an timer external input, or an internal trigger event from other peripherals.