SLAU923B June 2025 – April 2026 MSPM0H3215 , MSPM0H3216 , MSPM0H3216-Q1
The Arm Cortex-M0+ processor implements a full descending stack protocol. The stack pointer register (SP) always indicates the location of the last stacked data. When new data is added to the call stack, the SP value is decremented and the data is written to the location indicated by the SP after being decremented.
The Arm Cortex-M0+ supports managing two independent stacks with two pointers: the main stack (MSP) and the process stack (PSP).