SLAU923B June 2025 – April 2026 MSPM0H3215 , MSPM0H3216 , MSPM0H3216-Q1
In STANDBY mode, if only RTC, TIMG14, or asynchronous fast wake from GPIO, comparator (low-power mode), or a serial interface is desired, the lowest possible power consumption can be achieved by configuring the ULPCLK and LFCLK to be disabled when entering STANDBY, leaving only the RTC, TIMG14, (STANDBY1). See the LFCLK section. In this state, RTC, TIMG14, or asynchronous activity/event will trigger an asynchronous fast clock request to wake the system.