SLAU923B June 2025 – April 2026 MSPM0H3215 , MSPM0H3216 , MSPM0H3216-Q1
The SYSCTL module contains two event publishers and no event subscribers. One event publisher manages SYSCTL interrupt requests (IRQs) to the CPU subsystem. The second publisher manages nonmaskable interrupts to the CPU subsystem for critical diagnostics.
The SYSCTL events are summarized in SYSCTL Events.
| Event | Type | Source | Destination | Route | Configuration | Functionality |
|---|---|---|---|---|---|---|
| CPU interrupt | Publisher | SYSCTL | CPU Subsystem | Static route | SYSCTL interrupt registers | Fixed interrupt route from SYSCTL to CPU |
| CPU nonmaskable interrupt (NMI) | Publisher | SYSCTL | CPU Subsystem | Static route | NMI interrupt registers | Fixed interrupt route from SYSCTL to CPU |