SLAU923B June 2025 – April 2026 MSPM0H3215 , MSPM0H3216 , MSPM0H3216-Q1
DMA_TRIG_RX and DMA_TRIG_TX registers are used to setup the trigger signaling for the DMA. This can be setup in a flexible way to trigger the DMA for receive or transmit events with the trigger conditions in Table 13-4 and Table 13-5.
DMA_TRIG_RX is used for triggering the DMA to do a receive data transfer and DMA_TRIG_TX is used for triggering the DMA to do a transmit data transfer.
| IIDX STAT | Name | Description |
|---|---|---|
| 0x03 | RTOUT | Peripheral receive timeout event. When in peripheral mode and not receiving data for the CTL1.RXTIMEOUT selected number of functional clock cycles. |
| 0x04 | RX | Receive FIFO event. This interrupt is set if the selected receive FIFO level has been reached. |
| IIDX STAT | Name | Description |
|---|---|---|
| 0x05 | TX | Transmit FIFO event. This interrupt is set if the selected transmit FIFO level has been reached. |
The DMA trigger event configuration is managed with the DMA_TRIG_RX and DMA_TRIG_TX event management registers. See Section 7.2.5 for guidance on configuring the Event registers and Section 7.1.3.2 for on how DMA trigger event works.