SLAU923B June 2025 – April 2026 MSPM0H3215 , MSPM0H3216 , MSPM0H3216-Q1
The WWDT can be used in interval timer mode to generate periodic interrupts to the CPU when not using the watchdog functionality. When used in interval timer mode, a WWDT interrupt is generated when the WWDT period expires, or when an incorrect password is applied to the WWDT control registers.