SLAU923B June 2025 – April 2026 MSPM0H3215 , MSPM0H3216 , MSPM0H3216-Q1
The LFOSC is started automatically after a BOOTRST. Please refer to the device-specific data sheet for the LFOSC startup time. A startup monitor is provided to indicate to the application software when LFOSC startup has completed, at which time the LFCLK is available for use by peripherals. When LFSOSC startup has completed, the LFOSC startup monitor asserts the LFOSCGOOD bit in the CLKSTATUS register in SYSCTL and the LFOSCGOOD interrupt is asserted to alert the application.