SLAU923B June 2025 – April 2026 MSPM0H3215 , MSPM0H3216 , MSPM0H3216-Q1
The DMA controller has four transfer modes selected by the DMATM bits as listed in DMA tranfer mode table. Each channel is individually configurable for its transfer mode. For example, channel 0 can be configured in repeated block transfer mode, while channel 1 is configured for block transfer mode, and channel 2 operates in single transfer mode. The transfer mode (single, block, repeat) is configured independently from the addressing mode (decrement, fixed, increment, stride). Any addressing mode can be used with any transfer mode.
Five types of data can be transferred selectable by the DMADSTWDTH and DMASRCWDTH control bits. The source and destination locations can be either byte (8-bit), half-word (16-bit), word (32-bit), long-word (64-bit), or long-long-word (128-bit) data. It is also possible to transfer byte to byte, half-word to half-word, word to word, long-word to long-word, long-long-word to long-long-word, or any combination.
Additionally, all transfers modes support a stride mode where the DMA source and destination can be incremented to a higher value to support re-organization of data.
| DMATM | Transfer Mode | Description | Channel Type |
|---|---|---|---|
| 0 | Single transfer | Each transfer requires a trigger. DMAEN is automatically cleared when DMASZx transfers have been made. | Basic |
| 1 | Block transfer | A complete block is transferred with one trigger. DMAEN is automatically cleared at the end of the block transfer. | Basic |
| 2 | Repeated single transfer | Each transfer requires a trigger. The DAMSA, DMADA and DMASZ registers are reloaded to the original value when the DMASZ counted down to zero. DMAEN remains enabled. | Full-feature |
| 3 | Repeated block transfer | A complete block is transferred with one trigger and continous transfering. The DAMSA, DMADA and DMASZ registers are reloaded to the original value when the DMASZ counted down to zero. DMAEN remains enabled. | Full-feature |