SLAA870 February   2019 AFE7422 , AFE7444

 

  1.   Evaluating the frequency hopping capability of the AFE74xx
    1.     Trademarks
    2. 1 Introduction
    3. 2 Phase Coherency vs Phase Continuity
    4. 3 AFE74xx Architecture
      1. 3.1 AFE74xx Receivers: Multiband DDC
      2. 3.2 AFE74xx Transmitters: Multiband DUC
      3. 3.3 Numerically Controlled Oscillator (NCO)
        1. 3.3.1 Programming the NCO frequency
          1. 3.3.1.1 Example: Programming NCO to 1700MHz
        2. 3.3.2 Direct Digital Synthesis (DDS) Mode
    5. 4 Frequency Hopping Methods
      1. 4.1 Maintaining Phase Continuity
        1. 4.1.1 Phase Continuous Hop Time
          1. 4.1.1.1 Serial Peripheral Interface (SPI)
          2. 4.1.1.2 Test Setup
          3. 4.1.1.3 Software Configuration
          4. 4.1.1.4 Test Results
      2. 4.2 Maintaining Phase Coherency
        1. 4.2.1 TX NCO Hopping Using SPI
          1. 4.2.1.1 TX NCO Switch Using SPI Hop Time
            1. 4.2.1.1.1 Software Configuration
            2. 4.2.1.1.2 Test Results
          2. 4.2.1.2 AFE74xx DAC Settling Time
            1. 4.2.1.2.1 Hardware Setup
            2. 4.2.1.2.2 Software Configuration
            3. 4.2.1.2.3 Test Results
        2. 4.2.2 RX NCO Hopping Using the GPIO Pins
          1. 4.2.2.1 Test Setup
          2. 4.2.2.2 Software Configuration
          3. 4.2.2.3 Test Results
    6. 5 NCO Frequency Resolution Versus Hop Time
    7. 6 Fast Frequency Hopping With the Load and Switch
    8. 7 Register Addresses
    9. 8 References

Programming the NCO frequency

A 32-bit accumulator word programs the desired NCO register address to determine the corresponding NCO frequency. Programming the NCO register addresses are done through the AFE74xx GUI using serial peripheral interface (SPI) commands. Equation 3 shows how to derive the 32-bit accumulator word for a given frequency:

Equation 3. f 32 b i t w o r d = f N C O f D A C ×232

    where

  • f32bitword = 32-bit accumulator value
  • fNCO = NCO output frequency
  • fDAC = AFE74xx DAC sampling clock