SFFSAY3 January 2026 F29H850TU , F29H859TU-Q1 , TMCS1123 , TMCS1123-Q1 , TPS650362-Q1 , TPS650365-Q1
The TPS650365-Q1 device is a highly integrated power management IC. This device combines three step-down converters and one low-dropout (LDO) regulator. All converters can operate in a forced fixed-frequency PWM mode or in Auto-PFM mode and support optional spread-spectrum modulation (SSM) for EMI reduction. The TPS650365-Q1 also supports low power mode. These flexible features suit MCU power applications. It meets ISO 26262: 2018 and IEC61508: 2010 standards, ensuring compliance with safety requirements up to ASIL-B/SIL2. Available in VQFN-24 package. The main safety features in PMIC for the OBC applications include the following aspects.