SFFSAY3 January 2026 F29H850TU , F29H859TU-Q1 , TMCS1123 , TMCS1123-Q1 , TPS650362-Q1 , TPS650365-Q1
The second step is to formulate the FuSa goal and the corresponding safe state for hazard events. A FuSa goal is a high‑level safety requirement that must be satisfied to prevent the occurrence of a hazard identified during the HARA. It is derived from a comprehensive analysis of all possible failure modes of the component or system. For every FuSa goal a corresponding safe state must be specified; the system must transition to that safe state whenever the associated hazard event occurs.
According to Table 1-3, each hazard assigned an ASIL from A through D requires at least one FuSa goal, whereas hazards classified as QM do not require a safety goal. When multiple hazards lead to similar safety goals but have different ASILs, they can be consolidated into a single goal using the highest ASIL among them.