SFFSAY3 January   2026 F29H850TU , F29H859TU-Q1 , TMCS1123 , TMCS1123-Q1 , TPS650362-Q1 , TPS650365-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Background
    2. 1.2 HW/SW FuSa Analysis Process
      1. 1.2.1 Item Definition
      2. 1.2.2 Functional Safety Goal
      3. 1.2.3 Functional Safety Concept
      4. 1.2.4 Technical Safety Concept
      5. 1.2.5 HW/SW Safety Requirement
      6. 1.2.6 Dependent‑failure Analysis
    3. 1.3 TI Collaterals
      1. 1.3.1 TI Components Category
      2. 1.3.2 FuSa Collaterals for Safety MCU
  5. 2FuSa Concepts of OBC System
    1. 2.1 Item Definition
      1. 2.1.1 Item Functions
      2. 2.1.2 System Boundaries
      3. 2.1.3 External Interfaces
      4. 2.1.4 Operation Modes
    2. 2.2 Functional Safety Goal
    3. 2.3 Functional Safety Concept
    4. 2.4 Technical Safety Concept
    5. 2.5 HW/SW Safety Requirement
    6. 2.6 Dependent‑Failure Analysis
  6. 3FuSa Components of OBC System
    1. 3.1 Components Overview
    2. 3.2 Microcontroller
      1. 3.2.1 CPU
      2. 3.2.2 ADC Sample
      3. 3.2.3 PWM Generation
      4. 3.2.4 CMPSS
      5. 3.2.5 Data Transmission
      6. 3.2.6 Fault Signal Monitor and Safe State Control
    3. 3.3 Power Management IC
      1. 3.3.1 MCU Monitor
      2. 3.3.2 Shutdown Sequence
      3. 3.3.3 Power Supply
    4. 3.4 System Basis Chips
      1. 3.4.1 CAN Communication
      2. 3.4.2 Supply Voltage Rail Monitoring
      3. 3.4.3 SPI/Processor Communication
      4. 3.4.4 Device Internal EEPROM
    5. 3.5 Power Supply and Supervisor
    6. 3.6 Gate Driver
    7. 3.7 Voltage Sensor
    8. 3.8 Current Sensor
    9. 3.9 Temperature Sensor
  7. 4Summary
  8. 5References

CPU

Embedded CPU supports multiple instruction sizes (16/32/48 bits). The CPU also supports variable instruction packet size, with each packet able to contain up to eight instructions that execute in parallel. For example, the CPU architecture can execute up to eight 16-bit instructions in parallel. This is enabled by multiple functional units inside the CPU which can execute concurrently. Core 1 and Core 2 are capable of independent execution in split-lock mode or lock step mode.

  • Hardware Redundancy Using Lockstep Compare Module (LCM). Lockstep Compare Module (LCM) is used to implement lockstep compare functionality and indicate an error.
  • Self-test Logic for LCM. The LCM self-test logic is designed for the lockstep comparator. The self-test for the comparator has two different modes – match test and mismatch test. When the self-test is initiated, the two different test modes are executed on the two comparators one after the other.
  • Internal Watchdog (WD). Provide watchdog function with two mode selection, which is normal watchdog (WD) and windowed watchdog (WWD).
  • Logic Power on Self-Test. LPOST (Logic Power on Self-Test) provides high diagnostic coverage for the device at a transistor level during start-up and application time. LPOST utilizes Design for Test (DFT) structures inserted into the device for rapid execution of high-quality manufacturing tests, but with an internal test engine rather than external automated test equipment (ATE). The LPOST test is triggered by the BootROM based on the SECCFG user input.