SDAA162 July 2026 ADS125H18 , ISO7721 , ISO7730 , ISO7731 , SN6505B , SN74LVC1G17 , TUSB320 , TVS3301
This section describes the EMC test board circuit design that protects the ADS125H18, improves system EMC performance, and maintains measurement accuracy. Figure 2-1 shows a block diagram of the ADS125H18 EMC test board:
Considerations for the EMC test board include: