SDAA162 July 2026 ADS125H18 , ISO7721 , ISO7730 , ISO7731 , SN6505B , SN74LVC1G17 , TUSB320 , TVS3301
Two important isolation barrier considerations in high voltage PCB design are clearance and creepage. Keep the space across the isolation barrier as wide as possible to meet the shortest clearance and creepage requirements and prevent electrical failure. Use rounded or smoothed corners at the edge of PCB board to avoid capacitive coupling between pours and electric charge accumulation. This guideline is important for passing high voltage and high frequency signal tests, such as electrical fast transients and radiated immunity test. Figure 2-18 shows the isolation barrier design between the ADS125H18 and the PHI controller card, as well as the PCB corner design on the EMC test board.
Figure 2-18 Isolation Barrier Layout.