SDAA162 July 2026 ADS125H18 , ISO7721 , ISO7730 , ISO7731 , SN6505B , SN74LVC1G17 , TUSB320 , TVS3301
Table 4-1 lists the bill of materials (BOM) for the ADS125H18 EMC test board.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C2, C9, C10, C11, C12, C19, C20, C21, C22, C29, C30, C31, C32, C39, C40 | 16 | 100pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 603 | C0603C101J5GAC | Kemet |
| C3, C4, C7, C8, C13, C14, C17, C18, C23, C24, C27, C28, C33, C34, C37, C38 | 16 | 0.022uF | CAP, CERM, 0.022 uF, 1000 V, +/- 10%, X7R, 1210 | 1210 | GRM32DR73A223KW01L | MuRata |
| C5, C6, C15, C16, C25, C26, C35, C36 | 8 | 1000pF | CAP, CERM, 1000 pF, 100 V, +/- 5%, C0G/NP0, 0603 | 603 | GRM1885C2A102JA01D | MuRata |
| C41, C46, C56, C79 | 4 | 47uF | CAP, CERM, 47 uF, 25 V, +/- 20%, X5R, 1206_190 | 1206_190 | C3216X5R1E476M160AC | TDK |
| C42, C43, C59, C60 | 4 | 2200pF | CAP, CERM, 2200 pF, 3000 V, +/- 10%, X7R, 1812 | 1812 | 1812HC222KAT1A | AVX |
| C44, C53, C57, C81 | 4 | 47uF | CAP, CERM, 47 uF, 10 V, +/- 20%, X5R, 0805 | 805 | C2012X5R1A476M125AC | TDK |
| C45, C58, C64, C65, C66, C67, C68, C69, C80 | 9 | 1uF | CAP, CERM, 1 µF, 25 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 603 | CGA3E1X7R1E105K080AC | TDK |
| C47 | 1 | 47uF | CAP, AL, 47 uF, 35 V, +/- 20%, 1 ohm, SMD | F55 | EMVY350ADA470MF55G | Chemi-Con |
| C48 | 1 | 1000pF | CAP, CERM, 1000 pF, 50 V, +/- 1%, C0G/NP0, 0603 | 603 | GRM1885C1H102FA01J | MuRata |
| C49, C52, C55, C78 | 4 | 10uF | CAP, CERM, 10 uF, 50 V, +/- 10%, X5R, 1206_190 | 1206_190 | CL31A106KBHNNNE | Samsung Electro-Mechanics |
| C50, C62, C63, C70, C71, C74, C75, C90 | 8 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 603 | C0603C104K5RACTU | Kemet |
| C51, C54, C77 | 3 | 1uF | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | 603 | 06033C105KAT2A | AVX |
| C61, C76 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 5%, X7R, 0603 | 603 | C0603C104J3RACTU | Kemet |
| C72, C73 | 2 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 1206_190 | 1206_190 | C1206C106K3RACTU | Kemet |
| C82, C85, C87 | 3 | 0.1uF | CAP, CERM, 0.1 uF, 100 V, +/- 10%, X7R, 0805 | 805 | CL21B104KCFSFNE | Samsung Electro-Mechanics |
| C83, C84, C86 | 3 | 10uF | CAP, CERM, 10 uF, 25 V, +/- 10%, X7R, 0805 | 805 | GRM21BZ71E106KE15L | MuRata |
| D1, D2, D3, D4, D5, D6, D7, D8, D10, D12, D14, D16 | 12 | 11V | Diode, Zener, 11 V, 550 mW, SMB | SMB | 1SMB5926BT3G | ON Semiconductor |
| D17 | 1 | 5V | Diode, TVS, Uni, 5 V, 9.2 Vc, SMB | SMB | SMBJ5.0A-13-F | Diodes Inc. |
| D18 | 1 | 30V | Diode, Schottky, 30 V, 5 A, SOD-128 | SOD-128 | PMEG3050EP,115 | Nexperia |
D19, D20, D21, D27 | 4 | 40V | Diode, Schottky, 40 V, 1 A, SOD-123 | SOD-123 | 1N5819HW-7-F | Diodes Inc. |
| D22 | 1 | 3.3V | Diode, TVS, Uni, 3.3 V, 7.3 Vc, AEC-Q101, SMB | SMB | SMBJ3V3-E3/52 | Vishay-Semiconductor |
| D23, D24, D25, D26 | 4 | Green | LED, Green, SMD | LED_0805 | APT2012LZGCK | Kingbright |
| D28 | 1 | 28V | Diode, TVS, Uni, 28 V, 45.4 Vc, SMC | SMC | 5.0SMDJ28A | Littelfuse |
| D29 | 1 | 6V | Diode, TVS, Uni, 6 V, 10.3 Vc, SMB | SMB | SMBJ6.0A-13-F | Diodes Inc. |
| D30 | 1 | 13V | Diode, TVS, Uni, 13 V, 21.5 Vc, SMC | SMC | 5.0SMDJ13A | Littelfuse |
| D31 | 1 | Green | LED, Green, SMD | 1.7x0.65x0.8mm | LG L29K-G2J1-24-Z | OSRAM |
| F1, F2, F3, F4, F6, F8 | 6 | Fuse, Resettable, 0.2 A, 24 VDC, SMD | 1206 | NANOASMDCH020F-2 | Littelfuse | |
| FB1 | 1 | 70 Ohms @ 100MHz 1 Power Line Ferrite Bead 0603 (1608 Metric) 4A 20mOhm | 603 | BLM18SG700TN1D | Murata | |
| H1, H5, H9, H11 | 4 | MACHINE SCREW PAN PHILLIPS 4-40 | Machine Screw, 4-40, 1/4 inch | PMSSS 440 0025 PH | B&F Fastener Supply | |
| H2, H7, H10, H12 | 4 | Hex Standoff, #4-40, Aluminum, 1/4" | 1/4 inch Aluminum Hex Standoff | 1891 | Keystone | |
| H3, H6 | 2 | Machine Screw Pan PHILLIPS M3 | RM3X4MM 2701 | APM HEXSEAL | ||
| H4, H8 | 2 | ROUND STANDOFF M3 STEEL 5MM | ROUND STANDOFF M3 STEEL 5MM | 9774050360R | Wurth Elektronik | |
| J1, J2, J3, J4, J5, J6, J7, J8 | 8 | Terminal Block, 3.5mm, 2x1, Tin, TH | Receptacle, 3.5mm, 2x1, TH | 6.91214E+11 | Wurth Elektronik | |
| J9, J13 | 2 | Terminal Block, 2x1, 3.81mm, R/A, TH | Connector, 2 pos. 3.8mm RA | 1803277 | Phoenix Contact | |
| J10 | 1 | Header(Shrouded), 19.7mil, 30x2, Gold, SMT | Header (Shrouded), 19.7mil, 30x2, SMT | QTH-030-01-L-D-A | Samtec | |
| J14 | 1 | Connector, Receptacle, USB Type C, R/A | Connector, Receptacle, USB Type C, R/A, THT/SMT | 6.32723E+11 | Wurth Elektronik | |
| JP1 | 1 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec | |
| K1, K2 | 2 | Relay, SPST-NO (1 Form A), 0.7 A, SMD | 4.089x3.81mm | CPC1002NTR | IXYS | |
| L1, L2 | 2 | 1000 ohm | Ferrite Bead, 1000 ohm @ 100 MHz, 0.4 A, 1206 | 1206 | HZ1206D102R-10 | Laird-Signal Integrity Products |
| L3 | 1 | 2.2uH | Inductor, Shielded Drum Core, Ferrite, 2.2 uH, 1.15 A, 0.088 ohm, SMD | 2.8 x 1.35 x 2.8mm | 744029002 | Wurth Elektronik |
| R1, R2, R6, R7, R8, R9, R13, R14, R15, R16, R19, R20, R21, R22, R25, R26 | 16 | 100 | RES, 100, 0.1%, 0.1 W, 0603 | 603 | RG1608P-101-B-T5 | Susumu Co Ltd |
| R3, R5, R10, R12, R18, R24 | 6 | 249 | RES, 249, 0.1%, 0.25 W, 1206 | 1206 | TNPW1206249RBEEA | Vishay-Dale |
| R4, R11 | 2 | 649 | RES, 649, 0.1%, 0.1 W, 0603 | 603 | RT0603BRD07649RL | Yageo America |
| R27, R29, R49, R50 | 4 | RES SMD 3.3M OHM 1% 1/2W 2010 | 2010 | CHV2010-FX-3304ELF | Bourns | |
| R28, R37 | 2 | 0 | RES, 0, 1%, 0.5 W, 1206 | 1206 | 5108 | Keystone |
| R30, R33, R40, R91 | 4 | 0.1 | RES, 0.1, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | ERJ-3RSFR10V | Panasonic |
| R31, R32, R34, R35, R43, R44, R47, R77, R78, R79, R80, R81, R82, R83, R84, R85, R86 | 17 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW06030000Z0EA | Vishay-Dale |
| R38, R39, R41, R42 | 4 | 6.65k | RES, 6.65 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 402 | CRCW04026K65FKED | Vishay-Dale |
| R51, R55, R56, R63, R64, R74, R92 | 7 | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW060310K0FKEA | Vishay-Dale |
| R52, R53, R54, R57, R58, R59, R61, R62, R65, R66, R67, R69, R71, R72, R73 | 15 | 49.9 | RES, 49.9, 0.5%, 0.1 W, 0603 | 603 | RT0603DRE0749R9L | Yageo America |
| R68 | 1 | 0 | RES, 0, 0.75 W, AEC-Q200 Grade 0, 1206 | 1206 | CRCW12060000Z0EAHP | Vishay-Dale |
| R70 | 1 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | ERJ-3GEY0R00V | Panasonic |
| R75, R76 | 2 | 0 | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 | ERJ-8GEY0R00V | Panasonic |
| R89 | 1 | 5.00k | RES, 5.00 k, 0.1%, 0.2 W, 0805 | 805 | PNM0805E5001BST5 | Vishay Thin Film |
| R90 | 1 | 156k | RES, 156 k, 0.1%, 0.125 W, 0805 | 805 | RT0805BRD07156KL | Yageo America |
| R94 | 1 | 1.60k | RES, 1.60 k, 0.1%, 0.1 W, 0603 | 603 | RG1608P-162-B-T5 | Susumu Co Ltd |
| R95 | 1 | 909k | RES, 909 k, 1%, 0.1 W, 0603 | 603 | RC0603FR-07909KL | Yageo |
| R99, R100, R101, R102, R103, R104, R105, R106, R107, R108, R109, R110, R111, R112, R113, R114 | 16 | 10Meg | RES, 10 M, 5%, 0.5 W, 2010 | 2010 | HVC2010-10MJT3 | TT Electronics/IRC |
| T1 | 1 | 350uH | Transformer, 350 uH, SMT | 7.14x6.73mm | 750316769 | Wurth Elektronik |
| U1, U2, U3, U4, U5, U6, U7, U8, U9, U10, U11, U12, U13, U14, U15, U16 | 16 | 33 V Bidirectional Flat-Clamp Surge Protection Device, DRB0008A (VSON-8) | DRB0008A | TVS3301DRBR | Texas Instruments | |
| U17, U18, U20 | 3 | 36V, 1A, 4.17μVRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) | RGW0020A | TPS7A4700RGWR | Texas Instruments | |
| U19 | 1 | Low-Noise 1 A, 420 kHz Transformer Driver, DBV0006A (SOT-23-6) | DBV0006A | SN6505BDBVR | Texas Instruments | |
| U21 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | BR24G32FVT-3AGE2 | Rohm | |
| U22 | 1 | High Speed, Robust EMC Triple-Channel Digital Isolators, DW0016B (SOIC-16) | DW0016B | ISO7731DWR | Texas Instruments | |
| U23 | 1 | High Speed, Robust EMC Reinforced Dual-Channel Digital Isolator, DW0016B (SOIC-16) | DW0016B | ISO7721DW | Texas Instruments | |
| U24 | 1 | ADS125H18IRHBR | VQFN36 | ADS125H18IRHBR | Texas Instruments | |
| U25 | 1 | High Speed, Robust EMC Triple-Channel Digital Isolators, DW0016B (SOIC-16) | DW0016B | ISO7730DWR | Texas Instruments | |
| U26 | 1 | Single Schmitt-Trigger Buffer, DCK0005A, SMALL T&R | DCK0005A | SN74LVC1G17DCKT | Texas Instruments | |
| U27 | 1 | 36V, 1A, 4.17μVRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) | RGW0020A | TPS7A4701RGWR | Texas Instruments | |
| U28 | 1 | USB Type-C for USB 2.0 CC Port Controller, RWB0012A (X2QFN-12) | RWB0012A | TUSB320IRWBR | Texas Instruments | |
| D9, D11, D13, D15 | 0 | 11V | Diode, Zener, 11 V, 550 mW, SMB | SMB | 1SMB5926BT3G | ON Semiconductor |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
| J11 | 0 | Header, 100mil, 7x2, Gold, TH | 7x2 Header | TSW-107-07-G-D | Samtec | |
| J12 | 0 | Header, 100mil, 8x2, Gold, TH | 8x2 Header | TSW-108-07-G-D | Samtec | |
| R17, R23 | 0 | 249 | RES, 249, 0.1%, 0.25 W, 1206 | 1206 | TNPW1206249RBEEA | Vishay-Dale |
| R36, R45, R46, R48, R60, R87, R88, R96, R97, R98 | 0 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 603 | CRCW06030000Z0EA | Vishay-Dale |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15 | 0 | Terminal, Turret, TH, Double | Keystone1593-2 | 1593-2 | Keystone |