SDAA162 July 2026 ADS125H18 , ISO7721 , ISO7730 , ISO7731 , SN6505B , SN74LVC1G17 , TUSB320 , TVS3301
This EMC test board uses the ISO7721, ISO7730, and ISO7731 digital isolators to isolate data communication. These reinforced isolators have high immunity, a 5kVrms (DW package) isolation rating, 8kVpk maximum transient isolation voltage, and 12.8kVpk maximum surge isolation voltage. These isolators support signal rates up to 100Mbps with a low propagation delay (11ns) and a wide supply range (2.25V to 5.5V).
Each digital isolator also includes a 0Ω resistor on the supply pin that can be used to filter high frequency noise. Replace these resistors with 1-3Ω components or install a ferrite bead to remove specific frequencies.
Figure 2-8 shows the digital isolation circuit on the EMC test boards: