SDAA162 July 2026 ADS125H18 , ISO7721 , ISO7730 , ISO7731 , SN6505B , SN74LVC1G17 , TUSB320 , TVS3301
Filtering signals directly at the input connector helps increase electrostatic discharge immunity, reduce radiated emissions, and increase immunity to coupled burst signals on the input. Every input signal that enters the PCB needs a filter element such as a ceramic capacitor. Connect the capacitor between the input connector and earth ground with a wide trace. Place this capacitor as close as possible to the connector pin.
Figure 2-2 shows the high-voltage capacitor circuit on the EMC test boards.
Use a high-voltage rated capacitor because this component is exposed to high-energy transient signals including electrostatic discharge, electrical fast transients, or surge signals during the EMC test.
Use the input signal frequency to determine the capacitor value. This design measures low-frequency voltage and current signals such that larger value capacitors can be used. Therefore, this design uses a 1kV high voltage, X7R type, 0.022μF ceramic capacitor on each ADC channel as close as possible to the input terminal blocks so that the transient energy is discharged to earth ground through the shortest path.
Figure 2-2 also shows a 10MΩ resistor in parallel with the capacitor. These resistors help discharge the capacitor to avoid charge build up during repeated transients. Otherwise, this charge accumulates and reduces the effectiveness of the capacitor. Use a high-voltage rated resistor in the range of 1-10MΩ for these components.