SDAA162 July 2026 ADS125H18 , ISO7721 , ISO7730 , ISO7731 , SN6505B , SN74LVC1G17 , TUSB320 , TVS3301
Modern industrial control systems often use process-level voltage (±10V) or current (4-20mA) signaling to monitor and operate a factory or plant. An analog input module receives these signals and converts them to digital so the control system can make efficient and precise decisions. Therefore, designing high-accuracy voltage and current measurement systems that are also protected against electromagnetic interference (EMI), overvoltages, and other interference signals is critical.
The EMC test board discussed in this application note uses the ADS125H18, a precision, 24-bit, 1MSPS delta-sigma (ΔΣ) analog-to-digital converter (ADC) designed for use in analog input modules. The ADS125H18 can measure up to eight fully differential analog inputs or up to 16 single-ended high voltage input signals. Each input comprises a high-impedance voltage divider with integrated precision matched resistors to scale down the input voltage to the input range of the ADC. The ADS125H18 is equipped with a channel autosequencer and a FIFO (first-in, first-out) buffer. The power-scalable architecture provides four speed modes to optimize data rate, resolution, and power consumption. Figure 1-1 shows the ADS125H18 functional block diagram:
The ADS125H18 EMC test board includes external isolated power supplies and a digital isolator. The digital isolator provides galvanic isolation between the ADC serial peripheral interface (SPI) and the precision host interface (PHI) controller card that monitors conversion data from the ADS125H18. The PCB is designed to satisfy the IEC 61000-4-x standards for systems operating in a harsh electromagnetic environment.
Figure 1-2 shows an overall view of the EMC test board layout:
Figure 1-2 ADS125H18 EMC Test Board