SBVA100 December   2022 LP2992 , TPS786 , TPS7A30 , TPS7A3001-EP , TPS7A33 , TPS7A39 , TPS7A4501-SP , TPS7A47 , TPS7A47-Q1 , TPS7A4701-EP , TPS7A49 , TPS7A52 , TPS7A52-Q1 , TPS7A53 , TPS7A53-Q1 , TPS7A53A-Q1 , TPS7A53B , TPS7A54 , TPS7A54-Q1 , TPS7A57 , TPS7A7100 , TPS7A7200 , TPS7A7300 , TPS7A80 , TPS7A8300 , TPS7A83A , TPS7A84 , TPS7A84A , TPS7A85 , TPS7A85A , TPS7A87 , TPS7A89 , TPS7A90 , TPS7A91 , TPS7A92 , TPS7A94 , TPS7A96 , TPS7B7702-Q1 , TPS7H1111-SEP , TPS7H1111-SP , TPS7H1210-SEP

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2System Architecture Design – How Many Parallel LDO's are Required?
    1. 2.1 Noise
    2. 2.2 PSRR
    3. 2.3 Specifications That Limit the Maximum LDO Current
      1. 2.3.1 Dropout (or Available Headroom Voltage)
      2. 2.3.2 Temperature
    4. 2.4 Load Current (ILOAD) and Load Voltage (VLOAD)
  5. 3System VLOAD and Current Sharing Simulation of Parallel LDOs using Ballast Resistors
  6. 4Examples
    1. 4.1 TPS7A94
    2. 4.2 TPS7A47xx
    3. 4.3 TPS7A57
  7. 5References

Temperature

As load currents increase, the LDO power dissipation and junction temperature will rise. At elevated temperatures the LDO may enter thermal shutdown. By making some basic calculations using VIN, VOUT, the ambient temperature TA, the maximum desired junction temperature TJ, and the thermal impedance TJA, we can obtain a maximum current each LDO is allowed to provide. The maximum current an LDO can provide is either Equation 4 or the full rated current ILDO_MAX listed in the data sheet.

Equation 4. ILDO_MAX_TEMP_LIM= TJ,max-TATJAVIN-VOUT