SBAU213A September   2013  – July 2020

 

  1.   Trademarks
  2. 1EVM Overview
    1. 1.1 ADS8860EVM Kit
    2. 1.2 ADS8860EVM Board
  3. 2EVM Analog Interface
    1. 2.1 ADC Drive Amplifier and Filter
    2. 2.2 Reference Drive
  4. 3Digital Interface
    1. 3.1 Serial Interface (SPI)
    2. 3.2 I2C Bus for the Onboard EEPROM
  5. 4Power Supplies
  6. 5ADS8860EVM Initial Setup
    1. 5.1 Software Installation
  7. 6EVM Operation
    1. 6.1 Connecting the Hardware
    2. 6.2 Using the Optional Precision Signal Injector (PSI)
    3. 6.3 EVM GUI Global Settings for ADC Control
    4. 6.4 Time Domain Display
    5. 6.5 Frequency Domain Display
    6. 6.6 Histogram Display
  8. 7Bill of Materials, Schematics, and Layout
    1. 7.1 Bill of Materials
    2. 7.2 Board Layouts
    3. 7.3 Schematics
  9. 8Reference
  10. 9Revision History

Digital Interface

As noted in Section 1, the EVM interfaces with the PHI and communicates with the computer over the USB. There are two devices on the EVM with which the PHI communicates: the ADS8860 ADC (over SPI) and the EEPROM (over I2C). The EEPROM comes pre-programmed with the information required to configure and initialize the ADS8860 platform. When the hardware is initialized, the EEPROM is no longer used.