SBAU213A September 2013 – July 2020 ADS8860
All components should be compliant with the European Union Restriction on Use of Hazardous Substances (RoHS) directive. Some part numbers may be either leaded or RoHS. Verify that purchased components are RoHS-compliant. (For more information about TI's position on RoHS compliance, refer to www.ti.com.)
| Item # | Designator | Quantity | Value | Part Number | Manufacturer | Description | Package Reference |
|---|---|---|---|---|---|---|---|
| 1 | !PCB1 | 1 | DC106 | Any | Printed Circuit Board | ||
| 2 | @H3, @H4 | 2 | MPMS 002 0005 PH | BF Fastener Supply | MACHINE SCREW PAN PHILLIPS M2 | ||
| 3 | C1 | 1 | 0.01uF | C1608NP01H103J080AA | TDK | CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 |
| 4 | C2, C3, C6, C11, C13, C33, C36, C39 | 8 | 1uF | C1608X7R1C105K | TDK | CAP, CERM, 1 µF, 16 V, +/- 10%, X7R, 0603 | 0603 |
| 5 | C4, C5, C8, C9 | 4 | 10uF | CL21A106KAFN3NE | Samsung Electro-Mechanics | CAP, CERM, 10 uF, 25 V, +/- 10%, X5R, 0805 | 0805 |
| 6 | C10 | 1 | 0.1uF | C0603C104K5RACTU | Kemet | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 |
| 7 | C12 | 1 | 22uF | CL21A226MAQNNNE | Samsung Electro-Mechanics | CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 0805 | 0805 |
| 8 | C34, C35, C37, C38 | 4 | 47uF | C2012X5R1A476M125AC | TDK | CAP, CERM, 47 uF, 10 V, +/- 20%, X5R, 0805 | 0805 |
| 9 | D1 | 1 | 3.6V | MMSZ4685T1G | ON Semiconductor | Diode, Zener, 3.6 V, 500 mW, SOD-123 | SOD-123 |
| 10 | D3, D4, D5 | 3 | Green | APT2012LZGCK | Kingbright | LED, Green, SMD | LED_0805 |
| 11 | H3, H4 | 2 | 9774050243R | Wurth Elektronik | ROUND STANDOFF M2 STEEL 5MM | ROUND STANDOFF M2 STEEL 5MM | |
| 12 | J1 | 1 | 901-143-6RFX | Amphenol RF | JACK, SMA, 50 Ohm, Gold, R/A, TH | SMA Jack, 50 Ohm, R/A, TH | |
| 13 | J2 | 1 | QTH-030-01-L-D-A | Samtec | Header(Shrouded), 19.7mil, 30x2, Gold, SMT | Header (Shrouded), 19.7mil, 30x2, SMT | |
| 14 | LBL1 | 1 | THT-14-423-10 | Brady | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | |
| 15 | R1 | 1 | 1.00k | RT0603BRB071KL | Yageo America | RES, 1.00 k, 0.1%, 0.1 W, 0603 | 0603 |
| 16 | R2, R3, R4, R5, R15 | 5 | 49.9 | CRCW040249R9FKED | Vishay-Dale | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
| 17 | R6, R43 | 2 | 10.0k | RT0402BRD0710KL | Yageo America | RES, 10.0 k, .1%, .0625 W, 0402 | 0402 |
| 18 | R7, R16, R35, R36, R37, R38, R44, R45, R46 | 9 | 0 | CRCW06030000Z0EA | Vishay-Dale | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| 19 | R8, R9 | 2 | 10.0k | RC0603FR-0710KL | Yageo | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 |
| 20 | R11 | 1 | 0.22 | ERJ-3RQFR22V | Panasonic | RES, 0.22, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| 21 | R12 | 1 | 120k | RC0603FR-07120KL | Yageo | RES, 120 k, 1%, 0.1 W, 0603 | 0603 |
| 22 | R13, R14 | 2 | 24.9 | CRCW060324R9FKEA | Vishay-Dale | RES, 24.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| 23 | R33, R42 | 2 | 0.1 | ERJ-3RSFR10V | Panasonic | RES, 0.1, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| 24 | R39, R40, R41 | 3 | 6.65k | RC0603FR-076K65L | Yageo | RES, 6.65 k, 1%, 0.1 W, 0603 | 0603 |
| 25 | S2 | 1 | CAS-120TA | Copal Electronics | Switch, Slide, SPDT 100mA, SMT | Switch, 5.4x2.5x2.5mm | |
| 26 | TP1, TP2, TP3, TP4, TP5, TP6, TP11, TP12, TP13 | 9 | 5001 | Keystone | Test Point, Miniature, Black, TH | Black Miniature Testpoint | |
| 27 | TP9, TP10 | 2 | 5005 | Keystone | Test Point, Compact, Red, TH | Red Compact Testpoint | |
| 28 | U1 | 1 | ADS8860IDGSR | Texas Instruments | 16 bit 1 MSPS, Serial, Pseudo-Differential Input, Micro Power, Miniature, SAR ADC, DGS0010A (VSSOP-10) | DGS0010A | |
| 29 | U2 | 1 | REF6050IDGKR | Texas Instruments | 5ppm/C High-Precision Voltage Reference with Integrated High-Bandwidth Buffer, DGK0008A (VSSOP-8) | DGK0008A | |
| 30 | U3 | 1 | BR24G32FVT-3AGE2 | Rohm | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | |
| 31 | U4 | 1 | OPA320AIDBVR | Texas Instruments | Precision, 20 MHz, 0.9 pA Ib, RRIO, CMOS Operational Amplifier, 1.8 to 5.5 V, -40 to 125 degC, 5-pin SOT23 (DBV5), Green (RoHS & no Sb/Br) | DBV0005A | |
| 32 | U9, U11 | 2 | TPS7A4700RGWR | Texas Instruments | 36V, 1A, 4.17μVRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) | RGW0020A | |
| 33 | U10 | 1 | TPS3836K33DBVR | Texas Instruments | NanoPower Supervisory Circuits, DBV0005A (SOT-23-5) | DBV0005A | |
| 34 | C7 | 1 | 1100pF | GRM1885C1E112JA01D | MuRata | CAP, CERM, 1100 pF, 25 V, +/- 5%, C0G/NP0, 0603 | 0603 |
| 35 | FID1, FID2, FID3 | 0 | N/A | N/A | Fiducial mark. There is nothing to buy or mount. | N/A | |
| 36 | R10 | 0 | 0 | CRCW06030000Z0EA | Vishay-Dale | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |