SBAU213A September 2013 – July 2020
The circuit shown in Figure 3-1 is used with the EVM controler (PHI) for EVM identification. This circuit is not required by the ADS8860 for operation. The switch (S2) is write protected and does not need to be changed for EVM operation.
Figure 3-1 EEPROM for the EVM ID