SBAU213A
September 2013 – July 2020
Trademarks
1
EVM Overview
1.1
ADS8860EVM Kit
1.2
ADS8860EVM Board
2
EVM Analog Interface
2.1
ADC Drive Amplifier and Filter
2.2
Reference Drive
3
Digital Interface
3.1
Serial Interface (SPI)
3.2
I2C Bus for the Onboard EEPROM
4
Power Supplies
5
ADS8860EVM Initial Setup
5.1
Software Installation
6
EVM Operation
6.1
Connecting the Hardware
6.2
Using the Optional Precision Signal Injector (PSI)
6.3
EVM GUI Global Settings for ADC Control
6.4
Time Domain Display
6.5
Frequency Domain Display
6.6
Histogram Display
7
Bill of Materials, Schematics, and Layout
7.1
Bill of Materials
7.2
Board Layouts
7.3
Schematics
8
Reference
9
Revision History
7.3
Schematics
This section provides the schematics for the ADS8860EVM.