DLPU094 July 2020 DLP5530S-Q1
The DLP5530S-Q1 chipset consisting of the DLP5530S-Q1 automotive Digital Micromirror Device (DMD), DLPC230S-Q1 DMD controller, and TPS99000S-Q1 system management and illumination controller, provides the capability to achieve a high performance augmented reality Head-Up Display or a windshield cluster display. Figure 2 shows a block diagram for a Head-Up Display or Windshield Cluster using the DLP5530S-Q1 chipset.
Figure 2. DLP5530S-Q1 Block Diagram