DLPU094 July 2020 DLP5530S-Q1
The DLP5530S-Q1 chipset includes a wide variety of Built-In Self Tests (BISTs). These BISTs, are the mechanisms used to monitor and diagnose the chipset, and protect against the hazards described in Section 5.2.1. Figure 3 and Figure 4 give a brief overview of the BISTs in the DLP5530S-Q1 chipset for protecting against functional safety related faults. These BISTs are described in more detail in Section 7.3.
Figure 3. DLP5530S-Q1 Video Path With Diagnostics
Figure 4. Illumination Control Architecture With Diagnostics