DLPU094 July   2020 DLP5530S-Q1

 

  1.   1
  2.   2
    1.     3
    2.     4
    3.     5
    4.     6
      1.      7
    5.     8
      1.      9
      2.      10
        1.       11
        2.       12
        3.       13
      3.      14
    6.     15
    7.     16
      1.      17
        1.       18
        2.       19
      2.      20
      3.      21
        1.       22
          1.        23
          2.        24
          3.        25
          4.        26
        2.       27
          1.        28
          2.        29
            1.         30
            2.         31
            3.         32
            4.         33
            5.         34
    8.     35
  3.   36

Description of Functional Safety Mechanisms

The DLP5530S-Q1 chipset implements a many monitoring and diagnostics features. This section describes how these can be used to reduce the risk of two particular hazards encountered in a HUD or Windshield Cluster.

This document is not intended to provide implementation and configuration details of each mechanism. For such details, please see the DLPC230-Q1 Programmer's Guide for Display Applications.

This document focuses on the BISTs related to the hazards described in Section 5.2.1. However, the chipset contains additional BISTs. For an exhaustive list, please see the DLPC230S-Q1 Programmer's Guide for Display Applications.