SLUSFW8 March 2025 UCC27624V
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| BIAS CURRENTS | ||||||
| IVDDq | VDD quiescent supply current | VINx = 3.3 V, VDD = 3.4 V, ENx = VDD | 300 | 450 | μA | |
| IVDD | VDD static supply current | VINx = 3.3 V, ENx = VDD | 0.6 | 1.0 | mA | |
| IVDD | VDD static supply current | VINx = 0 V, ENx = VDD | 0.7 | 1.0 | mA | |
| IVDDO | VDD operating current | fSW = 1000 kHz, ENx = VDD, VINx = 0 V – 3.3 V PWM | 3.2 | 3.8 | mA | |
| IDIS | VDD disable current | VINx = 3.3 V, ENx = 0 V | 0.8 | 1.1 | mA | |
| UNDERVOLTAGE LOCKOUT (UVLO) | ||||||
| VVDD_ON | VDD UVLO rising threshold | 8.0 | 8.5 | 9.0 | V | |
| VVDD_OFF | VDD UVLO falling threshold | 7.5 | 8.0 | 8.5 | V | |
| VVDD_HYS | VDD UVLO hysteresis | 0.5 | V | |||
| INPUT (INA, INB) | ||||||
| VINx_H | Input signal high threshold | Output High, ENx = HIGH | 1.8 | 2 | 2.3 | V |
| VINx_L | Input signal low threshold | Output Low, ENx = HIGH | 0.8 | 1 | 1.2 | V |
| VINx_HYS | Input signal hysteresis | 1 | V | |||
| RINx | INx pin pulldown resistor | INx = 3.3 V | 120 | kΩ | ||
| ENABLE (ENA, ENB) | ||||||
| VENx_H | Enable signal high threshold | Output High, INx = HIGH | 1.8 | 2 | 2.3 | V |
| VENx_L | Enable signal low threshold | Output Low, INx = HIGH | 0.8 | 1 | 1.2 | V |
| VENx_HYS | Enable signal hysteresis | 1 | V | |||
| RENx | EN pin pullup resistance | ENx = 0 V | 200 | kΩ | ||
| OUTPUTS (OUTA, OUTB) | ||||||
| ISRC(1) | Peak output source current | VDD = 12 V, CVDD = 10 µF, CL = 0.1 µF, f = 1 kHz | 5 | A | ||
| ISNK(1) | Peak output sink current | VDD = 12 V, CVDD = 10 µF, CL = 0.1 µF, f = 1 kHz | –5 | A | ||
| ROH(2) | Pullup resistance | IOUT = –50 mA, See Section 6.3.4. | 5 | 8.5 | Ω | |
| ROL | Pulldown resistance | IOUT = 50 mA | 0.6 | 1.1 | Ω | |