SLUSFW8 March 2025 UCC27624V
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 4-1 D Package8-Pin SOICTop View| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DGN | D | ||
| ENA | 1 | 1 | I | Enable input for Channel A. Biasing ENA, LOW will disable Channel A output regardless of the state of INA. Pulling ENA, HIGH enables the Channel A output. If ENA is left floating, Channel A is enabled by default due to an internal pullup resistor. It is recommended to connect this pin to VDD if unused. |
| ENB | 8 | 8 | I | Enable input for Channel B. Biasing ENB, LOW disables Channel B output regardless of the state of INB. Pulling ENB, HIGH enables the Channel B output. If ENB is left floating, Channel B is enabled by default due to an internal pullup resistor. It is recommended to connect this pin to VDD if unused. |
| GND | 3 | 3 | — | Ground: All signals are referenced to this pin. |
| INA | 2 | 2 | I | Input to Channel A. INA is the non-inverting input of the UCC27624V device. OUTA is held LOW if INA is unbiased or floating by default due to an internal pulldown resistor. Connect this pin to GND if unused. |
| INB | 4 | 4 | I | Input to Channel B. INB is the non-inverting input of the UCC27624V device. OUTB is held LOW if INB is unbiased or floating by default due to an internal pulldown resistor. Connect this pin to GND if unused. |
| OUTA | 7 | 7 | O | Channel A Output |
| OUTB | 5 | 5 | O | Channel B Output |
| VDD | 6 | 6 | I | Bias supply input. Bypass this pin with two ceramic capacitors, generally ≥ 1μF and 0.1μF, which are referenced to GND pin of this device. |
| Thermal Pad | — | — | Connect to GND through large copper plane. This pad is not a low-impedance path to GND. | |