ZHCSO36A april 2023 – july 2023 TPS7A96
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input supply voltage range | 1.9 | 5.7 | V | |
| VOUT | Output voltage range | 0.4 | VIN - VDO | V | |
| IOUT | Output current | 0 | 2 | A | |
| CIN | Input capacitor | 4.7 | 10 | 1000 | µF |
| COUT | Output capacitor | 4.7 | 10 | 1000 | µF |
| COUT_ESR | Output capacitor ESR | 1 | 20 | mΩ | |
| ZOUT_ESL | Total output loop impedance | 2 | nH | ||
| CNR/SS | Noise-reduction capacitor | 1 | 4.7 | 100 | µF |
| RPG | Power-good pull-up resistance | 10 | 100 | kΩ | |
| TJ | Junction temperature | –40 | 125 | °C | |