ZHCSO36A april 2023 – july 2023 TPS7A96
PRODUCTION DATA
If the output current is greater than or equal to the minimum current limit, (ICL(Min)), then the device operates in current-limit mode. The current limit is brick-wall scheme and is programmable with the PG_FB pin. For additional information, see the Adjusting the Factory-Programmed Current Limit section.