ZHCSO36A april 2023 – july 2023 TPS7A96
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | WSON | ||
EN_UV | 3 | I | Precision enable and undervoltage lockout pin. See the Precision Enable and UVLOs section for details. |
FB_PG | 5 | I | Power-good feedback pin. This pin has a dual function. This pin programs the PG pin output threshold and scales the factory-programmed current limit value specified in the Electrical Characteristics table to either 100%, 80%, or 60%. See the Power-Good Feedback (FB_PG Pin) and Power-Good Threshold (PG Pin) section for details. |
GND | 6 | G | Ground pin. See the Layout Guidelines section for details. |
IN | 1, 2 | P | Input voltage supply pin. A 4.7-μF or larger ceramic capacitor is recommended. See the Recommended Capacitor Types section and the Recommended Operating Conditions table for additional information. |
NR/SS | 7 | I | Output voltage set and noise-reduction pin. See the Programmable Soft-Start and Noise-Reduction (NR/SS Pin) section for details. |
OUT | 9, 10 | O | Regulated output pin. A 4.7-μF or larger ceramic capacitor is recommended. See the Load Transient Response section for additional information. |
PG | 4 | O | Open-drain, power-good indicator pin for the LDO output voltage. See the Power-Good Feedback (FB_PG Pin) and Power-Good Threshold (PG Pin) section for additional information. |
SNS | 8 | I | Output sense pin. This pin is the input to the noninverting terminal of the error amplifier. See the Layout Guidelines section for details. |
Thermal pad | G | The thermal pad is electrically connected to the GND pin. See the Layout Guidelines section for details. |