ZHCSO36A april 2023 – july 2023 TPS7A96
PRODUCTION DATA
The output of the device can be shutdown by forcing the voltage of the EN_UV pin to less than the VIL(EN_UV) threshold (see the Electrical Characteristics table). When disabled, the pass transistor is turned off, internal circuits are shutdown, and both the NR/SS pin and OUT pin voltages are actively discharged to ground by internal discharge circuits to ground when the IN pin voltage is higher than or equal to a diode-drop voltage.