ZHCSO36A april 2023 – july 2023 TPS7A96
PRODUCTION DATA
Table 8-7 lists the required application parameters for this design example.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | VIN ≥ 5 V, ±3%, provided by the dc/dc converter switching at 1 MHz |
Output voltage | 3.3 V, ±1% |
Output current | 1.5 A (maximum), 800 mA (minimum) |
Current limit | 2 A |
PG threshold | 95% |
Targeted spectral noise | Targeted noise compliance mask Zone 1 (10 Hz to 100 Hz): Spectral noise ≤ 100 nV/√Hz Zone 2 (100 Hz to 1 kHz): Spectral noise ≤ 10 nV/√Hz Zone 3 (> 1 kHz): Spectral noise ≤ 3 nV/√Hz |
PSRR at 1 MHz | > 50 dB at max load current |
Start-up environment | Device to be enabled when VIN ≥ 80% × VIN_Target Device to be disabled when VIN < 80% × VIN_Target Start-up time < 25 ms |