ZHCSO36A april 2023 – july 2023 TPS7A96
PRODUCTION DATA
Prior to start-up, the input impedance of the FB_PG pin is sampled and the ICL value is adjusted based on the input impedance.
Current limit programmability is dependent on the output voltage. For voltages below 0.4 V, the current limit cannot be programmed. For voltages between 0.4 V and 1.2 V, the current limit cannot be adjusted and is always set to 100%. Table 8-1 describes this behavior.
NOMINAL OUTPUT VOLTAGE (V) | RFB_PG(BOTTOM) (kΩ) | RFB_PG(TOP) (kΩ) | ICL SETTING (%) |
---|---|---|---|
VOUT(nom) ≥ 1.2 V | RFB_PG(BOTTOM) = 0.2 V / 16 μA | RFB_PG(TOP) = RFB_PG(BOTTOM) × ( VOUT(nom) / 0.2 V × K – 1) with K = PG threshold (%VOUT) | 100 |
RFB_PG(BOTTOM) = 0.2 V / 4 μA | 80 | ||
RFB_PG(BOTTOM) = 0.2 V / 2 μA | 60 | ||
0.4 V ≤ VOUT(nom) < 1.2 V | RFB_PG(BOTTOM) = 0.2 V / 6 μA | 100 |
Table 8-2 provides values for various output voltages using 1% resistors.
NOMINAL OUTPUT VOLTAGE (V) | RFB_PG(BOTTOM) (kΩ) | RFB_PG(TOP) (kΩ) | ICL SETTING (%) | PG THRESHOLD (%) |
---|---|---|---|---|
VOUT(nom) = 1.2 V | 12.4 | 51.1 | 100 | 85 |
49.9 | 205 | 80 | 85 | |
100 | 412 | 60 | 85 | |
VOUT(nom) = 3.3 V | 12.4 | 187 | 100 | 95 |
49.9 | 732 | 80 | 95 | |
100 | 1470 | 60 | 95 | |
VOUT(nom) = 5.1 V | 12.4 | 287 | 100 | 95 |
49.9 | 1150 | 80 | 95 | |
100 | 2320 | 60 | 95 |
Figure 8-9 shows the different ICL settings for a nominal 3.3-V output voltage.