ZHCSO36A april 2023 – july 2023 TPS7A96
PRODUCTION DATA
Table 7-1 shows the conditions that lead to the different modes of operation. See the Electrical Characteristics table for parameter values.
OPERATING MODE | PARAMETER | |||
---|---|---|---|---|
VIN | VEN_UV | IOUT | TJ | |
Normal operation | VIN > VOUT(nom) + VDO and VIN > VIN(min) | VEN_UV > VIH(EN_UV) | IOUT < IOUT(max) | TJ < TSD |
Dropout operation | VIN(min) < VIN < VOUT(nom) + VDO | VEN_UV > VIH(EN_UV) | IOUT < IOUT(max) | TJ < TSD |
Disabled (any true condition disables the device) |
VIN < VUVLO or VIN < VOUT + 90 mV or VIN < VNR/SS + 20 mV |
VEN_UV < VIL(EN_UV) | Not applicable | TJ > TSD |
Current-limit operation | VIN > VOUT(nom) + VDO and VIN > VIN(min) | VEN_UV > VIH(EN_UV) | IOUT ≥ ICL(min) | TJ < TSD |