ZHCSLZ6 September 2020 TPS65982DMC
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| IHVEXTACT | Active quiescent current from SENSEP pin, EN_HV = 1 | Configured as source | 1 | mA | ||
| Active quiescent current from ADP_IN pin, EN_HV = 1 | Configured as sink | 3.5 | mA | |||
| IHVEXTSD | Shutdown quiescent current from SENSEP pin, EN_HV = 0 | 40 | μA | |||
| IHVEXT_ACC | PP_EXT current sense accuracy (excluding RSENSE accuracy) | I = 100 mA , RSENSE = 10 mΩ Reverse current blocking disabled | 3.5 | 5 | 6.5 | A/V |
| I = 200 mA, RSENSE = 10 mΩ | 4 | 5 | 6 | A/V | ||
| I = 500 mA, RSENSE = 10 mΩ | 4.4 | 5 | 5.6 | A/V | ||
| I ≥ 1 A, RSENSE = 10 mΩ | 4.5 | 5 | 5.5 | A/V | ||
| IGATEEXT(1) | External Gate Drive Current on HV_GATE1 and HV_GATE2 | 4 | 5 | 6 | μA | |
| VGSEXT | VGS voltage driving external FETs | 4.5 | 7.5 | V | ||
| ISS | Soft start charging current | 5.5 | 7 | 8.5 | μA | |
| RSS_DIS | Soft start discharge resistance | 0.6 | 1 | 1.4 | kΩ | |
| VTHSS | Soft start complete threshold | 1.35 | 1.5 | 1.65 | V | |
| TSSDONE | Soft start complete time | CSS = 470 nF | 68.3 | 99 | 129.7 | ms |
| VREVPEXT | Reverse Current Blocking voltage Threshold for PP_EXT external switches | 2 | 6 | 10 | mV | |