ZHCSLZ6 September 2020 TPS65982DMC
PRODUCTION DATA
During initialization the TPS65982DMC enables device internal hardware and loads default configurations. The 48-MHz clock is enabled and the TPS65982DMC persistence counters begin monitoring ADP_IN and VIN_3V3. These counters ensure the supply powering the TPS65982DMC is stable before continuing the initialization process. The initialization concludes by enabling the thermal monitoring blocks and thermal shutdown protection, along with the ADC, CRC, GPIO and NVIC blocks.